• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 15:00 sampai dengan 21:00 pada tanggal 23/6/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 to 21:00 (WIB) 23/6/2019. We apologize for the inconvenience.

2X4 Metal Fitting, Black, Band Metal Fitting 3

2X4 Metal Fitting, Black, Band Metal Fitting 3

Metal fitting for use with 2 × 4 materials. Colored black. This coating is resistant to rust and scratches. The beautiful finish gives your project a strong sense of completeness.
Can be used to fix two 2 × 4 planks in place together. Used when building wooden decks and other construction projects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874847973

 
Part Number
4979874847973
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Part Name 2×4 Fitting, Black
JAN code 4979874847973 Number of pieces(pcs.) 1 Color Black
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874847973 in the 2X4 Metal Fitting, Black, Band Metal Fitting 3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)