2X4 Metal Fitting, Black, Base Metal Fitting 1

2X4 Metal Fitting, Black, Base Metal Fitting 1

Metal fitting for use with 2 × 4 materials. Colored black. This coating is resistant to rust and scratches. The beautiful finish gives your project a strong sense of completeness.
This base metal fitting can also be used with 8 mm anchors. Used when building wooden decks and other construction projects.

Part Number

Configured Part Number is shown.

4979874847935

Part Number
4979874847935
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking 2 × 4 hardware Part Name 2×4 Fitting, Black
JAN code 4979874847935 Number of pieces(pcs.) 1 Color Black
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874847935 in the 2X4 Metal Fitting, Black, Base Metal Fitting 1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)