2x Brace Metal Fitting

2x Brace Metal Fitting

Type: Joint hardware for wood, joint hardware for wood. Type: Brace hardware.
· Number contained in a packet: 1
· Order unit: 5 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874007971
4979874008220
Part NumberVolume DiscountDays to ShipPart Name JAN code Material Specifications
10 Day(s) or more Double Brace Fitting4979874007971JIS G 3302 (Molten Zinc Plated Steel Plate and Steel Strip) SGHC or SGCCSweeper 2
10 Day(s) or more Double Brace4979874008220JIS G 3302 SGHC or SGCCSquare Bit

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Bracing hardware Number of pieces(pcs.) 1
Order Unit(pcs.) 5 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)