G-4 Hole L-Shaped Bracket, Black

G-4 Hole L-Shaped Bracket, Black

Made with a rust-resistant baked paint finish. The color is black, so it suits both older materials and natural finishes.
There are multiple holes, so it can be used to create a lapped flat seam with wood. Used as connecting and reinforcing hardware for carpentry.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874845887

 
Part Number
4979874845887
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name G - 4-Hole L-Type, Black
JAN code 4979874845887 Number of pieces(pcs.) 1 Color Black
Width × Overall Length(mm) 40×40×40 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874845887 in the G-4 Hole L-Shaped Bracket, Black series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)