HW 2x Hexaplate (for Screws)

HW 2x Hexaplate (for Screws)

Connects pillars and horizontal beams through a 45 × 90 mm brace (2x wall magnification).

Part Number

Configured Part Number is shown.

4979874008305

Part Number
4979874008305
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Hexa Plate SD
JAN code 4979874008305 Number of pieces(pcs.) 1 Material JIS G 3302 SGHC or SGCC
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874008305 in the HW 2x Hexaplate (for Screws) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)