KANAI Dedicated Metal Fitting Screw: 70 Pieces【70 Pieces Per Package】

KANAI Dedicated Metal Fitting Screw: 70 Pieces

Type: Joint hardware for wood, joint hardware for wood. Type: Washer / bolt / nut
· Product name: Metal fitting screw, 70 pieces
· Size (square): ø6.0 × 45
· JAN code: 4979874007254
· Number contained in a packet: 70 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874007254

Part Number
4979874007254
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

70 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Washer/Bolt/Nut Part Name Bis for Metal Fittings 70 pieces
Size (Square) φ6.0×45 JAN code 4979874007254 Number of pieces(pcs.) 70
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007254 in the KANAI Dedicated Metal Fitting Screw: 70 Pieces series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)