• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Aluminum Angled Bracket (Nail Hole)

Part Number

Configured Part Number is shown.

Part Number
4979874034052
4979874034069
4979874034076
4979874034083
Part NumberVolume DiscountDays to ShipJAN code Size
(mm)
10 Day(s) or more 49798740340523×20×100
10 Day(s) or more 49798740340693×20×150
10 Day(s) or more 49798740340763×20×200
10 Day(s) or more 49798740340833×20×250

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Aluminum Angle (Nail Hole)
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)