• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Green T-Shaped Bracket

Green T-Shaped Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: Green T-shaped bracket
Size: 115 mm
· JAN code: 4979874296818
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874296818

Part Number
4979874296818
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Green T-Type
Size 115mm JAN code 4979874296818 Number of pieces(pcs.) 1
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874296818 in the Green T-Shaped Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)