Green Straight Bracket

Green Straight Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: Green straight bracket
· JAN code: 4979874296757
· Number contained in a packet: 1
· Length (mm): 120 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874296757

Part Number
4979874296757
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Green Straight
JAN code 4979874296757 Number of pieces(pcs.) 1 Full Length(mm) 120
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874296757 in the Green Straight Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)