Green Flat Bracket

Green Flat Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
Size: 90 mm
· Number contained in a packet: 1· Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874296771
4979874296788
Part NumberVolume DiscountDays to ShipPart Name JAN code
13 Day(s) or more Green Flat Fold4979874296771
13 Day(s) or more Green Bracket4979874296788

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Size 90mm
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)