Seamless Double-Sided Pull Battledore 2

Seamless Double-Sided Pull Battledore 2

Used to draw pipe pillars and horizontal structural materials together. Made with press machining instead of welding, creating an integrated structure with strength and stability.
The battledore can be installed with just one bolt, even when used for pulling both sides.

Part Number

Configured Part Number is shown.

4979874007858

Part Number
4979874007858
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Battledore Hardware Part Name Seamless Battledore 2
JAN code 4979874007858 Number of pieces(pcs.) 1 Material JIS G 3134 SPFH540 3.2t
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007858 in the Seamless Double-Sided Pull Battledore 2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)