Stainless Steel Multi-Hole Angled Bracket

Stainless Steel Multi-Hole Angled Bracket

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Stainless steel multi-hole angled bracket
· Number contained in a packet: 1
· Material: Stainless steel · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874294982
4979874294999
4979874295002
4979874295019
4979874295026
Part NumberVolume DiscountDays to ShipJAN code Size
(mm)
12 Day(s) or more 4979874294982300×450
12 Day(s) or more 4979874294999300×300
12 Day(s) or more 4979874295002250×250
12 Day(s) or more 4979874295019200×200
12 Day(s) or more 4979874295026150×150

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Stainless Steel Multi-Orifice Angle
Number of pieces(pcs.) 1 Material Stainless Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)