Termination Plate

Termination Plate

Because the plate is thin (0.7 mm), this stainless steel brace stopper hardware can be used to affix materials over top of plywood outer walls. Construction can be completed by simply thrusting the brace into position. Cutting of pillars and horizontal support beams is not required.

Part Number

Configured Part Number is shown.

4979874004932

Part Number
4979874004932
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Termination Plate
JAN code 4979874004932 Number of pieces(pcs.) 1 Material JIS G 4305 SUS430 0.7t
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874004932 in the Termination Plate series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)