Earthquake-Proof Sheet【1-100 Pieces Per Package】

Earthquake-Proof Sheet

Tacking has claws and is engraved with "pillar" on the pillar side for easy stopper application.

Part Number

Configured Part Number is shown.

Part Number
4979874005007
4979874005014
4979874005601
4979874005618
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code Number of pieces
(pcs.)
Material
13 Day(s) or more Earthquake-Proof Neat49798740050071JIS G 4305 SUS430 0.6t
13 Day(s) or more K - Earthquake-Proof Neat49798740050141Super Dimer 0.6t

100 Pieces Per Package

13 Day(s) or more Earthquake-Proof Neat (Box)4979874005601100JIS G 4305 SUS430 0.6t

100 Pieces Per Package

13 Day(s) or more K - Earthquake-Proof Neat (Box)4979874005618100Super Dimer 0.6t

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)