Differential Corner

Differential Corner

Because the screw hole for support beams is separated from pillars, workability when using an impact driver is improved.

Part Number

Configured Part Number is shown.

4979874006998

Part Number
4979874006998
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Corner Hardware Part Name Differential Corner
JAN code 4979874006998 Number of pieces(pcs.) 1 Material NFG550F 1.6t
Specifications DEF-C Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874006998 in the Differential Corner series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)