New Flat Corner Screw【1-50 Pieces Per Package】

New Flat Corner Screw

This L-shaped angled metal fitting can be used to join pillars with the foundation and horizontal support beams.

Part Number

Configured Part Number is shown.

Part Number
4979874004666
4979874005489
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code Number of pieces
(pcs.)
13 Day(s) or more New Countersunk Screw Corner49798740046661

50 Pieces Per Package

13 Day(s) or more New Countersunk Screw Corner (Box)497987400548950

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Corner Hardware Material JIS G 3302 SGHC 2.3t
Specifications NS-CP Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)