High Spring Round Washer【5 Pieces Per Package】

High Spring Round Washer

This spring washer has more height than conventional products, and has also been heat-treated for improved righting ability. Can eliminate up to 3 mm of nut loosening caused by thinning wood.

Part Number

Configured Part Number is shown.

4979874006950

Part Number
4979874006950
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Washer/Bolt/Nut Part Name High Spring Round Washer
JAN code 4979874006950 Number of pieces(pcs.) 5 Material JIS G 3131 SPHC 3.2t
Thread Size For M12 Count×Total length (mm) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)