• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hybrid 2 Round Washer【5-200 Pieces Per Package】

Hybrid 2 Round Washer

Has countersinking functionality, so countersinking is not required, which saves time on construction.

Part Number

Configured Part Number is shown.

Part Number
4979874005045
4979874005731
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code Number of pieces
(pcs.)

5 Pieces Per Package

10 Day(s) or more Hybrid 2 Circular Washer49798740050455

200 Pieces Per Package

10 Day(s) or more Hybrid 2 Round Washer (Box)4979874005731200

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Washer/Bolt/Nut Material JIS G 3505 SWRM8
Thread Size For M12 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)