Buff Chromium Wide Metal Bracket

Buff Chromium Wide Metal Bracket

Used as connecting and reinforcing hardware for carpentry.

[Features]
· Made of iron with chrome plating.
· Undergoes detailed polishing processing for a beautiful gloss.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874832160
4979874832177
Part NumberVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
Hole diameter
10 Day(s) or more 497987483216030×40×404
10 Day(s) or more 497987483217740×60×605

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name CR Wide Bracket
Number of pieces(pcs.) 1 Material Steel Chrome Plating The number of holes 6
Plate Thickness(mm) 3 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)