• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Curved Plate, Black

Curved Plate, Black

Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance. Can be used as reinforcing hardware in a variety of places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874008114
4979874008121
4979874008138
4979874033949
4979874033956
4979874033963
4979874033987
4979874033994
Part NumberVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes Hole diameter
14 Day(s) or more Auxiliary bracket ( black ) NO68497987400811426×26×10010 (One end 5)6
14 Day(s) or more Auxiliary bracket ( black ) NO69497987400812136×63×526 (One end 4,2)For M6
14 Day(s) or more Auxiliary bracket ( black ) NO70497987400813833×33×464 (One end 2)For M6
14 Day(s) or more Auxiliary Bracket (Black)497987403394940×10010For M6
14 Day(s) or more Auxiliary Bracket (Black)497987403395640×15014For M6
14 Day(s) or more Auxiliary Bracket (Black)497987403396340×30026For M6
14 Day(s) or more Auxiliary Bracket (Black)497987403398725×25×20020 (One end 10)6
14 Day(s) or more Auxiliary Bracket (Black)497987403399425×25×30030 (One end 15)6

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Iron Color Black Plate Thickness(mm) 1.2
Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)