• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Curved Plate, Two-Row Holes

Curved Plate, Two-Row Holes

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: Curved plate, two-row holes
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874411877
4979874411884
4979874411891
4979874411907
4979874411914
Part NumberVolume DiscountDays to ShipJAN code Size
(mm)
10 Day(s) or more 49798744118771.0×30×100
10 Day(s) or more 49798744118841.0×30×200
10 Day(s) or more 49798744118911.0×30×300
10 Day(s) or more 49798744119071.0×30×400
10 Day(s) or more 49798744119141.0×30×500

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Auxiliary Bracket 2-Row Holes
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)