• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wide Plate

Wide Plate

Made of iron with bright chromate plating. Connection and reinforcement hardware for wood.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874056085
4979874056092
4979874296337
4979874296344
4979874296351
Part NumberVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes Plate Thickness
(mm)
Large Hole Diameter
(mm)
Small Hole Diameter
(mm)
10 Day(s) or more Wide Plate ZU497987405608560×300104.5155
10 Day(s) or more Wide Plate ZU497987405609260×250104.5155
10 Day(s) or more Wide Plate49798742963373.2×30×74----
10 Day(s) or more Wide Plate49798742963443.2×40×114----
10 Day(s) or more Wide Plate49798742963513.2×60×174----

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Iron Bright Chromate Plating Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)