Corner Metal Bracket, Inward, Flat

Corner Metal Bracket, Inward, Flat

Made of iron with bright chromate plating. This metal fitting can be used to reinforce and connect from the inside, and is used for applications such as joining boards, preventing furniture from falling, and mounting shelves.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874856234
4979874856241
4979874856258
4979874856265
4979874856272
4979874856289
4979874856296
4979874856302
4979874856319
4979874856326
4979874856333
4979874856340
4979874856357
4979874856364
4979874856371
4979874856388
4979874856395
4979874871022
4979874871039
4979874871046
4979874871053
4979874871060
4979874871077
Part NumberVolume DiscountDays to ShipPart Name Size JAN code Hole diameter Plate Thickness
(mm)
Applicable Screw Dia.
(mm)
10 Day(s) or more Bracket, Internal Flat354979874856234422.7~3.1
10 Day(s) or more Bracket, Internal Flat454979874856241422.7~3.1
10 Day(s) or more Bracket, Internal Flat604979874856258422.7~3.1
10 Day(s) or more Bracket, Internal Flat75497987485626542.32.7~3.1
10 Day(s) or more Bracket, Internal Flat90497987485627242.32.7~3.1
10 Day(s) or more Side-Folded, Right75497987485628941.62.7~3.1
10 Day(s) or more Side-Folded, Right90497987485629641.62.7~3.1
10 Day(s) or more Side-Folded, Right12049798748563024.52.33.1~3.5
10 Day(s) or more Side-Folded, Right15049798748563194.52.33.1~3.5
10 Day(s) or more Side-Folded, Left75497987485632641.62.7~3.1
10 Day(s) or more Side-Folded, Left90497987485633341.62.7~3.1
10 Day(s) or more Side-Folded, Left12049798748563404.51.63.1~3.5
10 Day(s) or more Side-Folded, Left15049798748563574.51.63.1~3.5
10 Day(s) or more Side-Folded T-Type75497987485636441.62.7~3.1
10 Day(s) or more Side-Folded T-Type90497987485637141.62.7~3.1
10 Day(s) or more Side-Folded T-Type12049798748563884.52.33.1~3.5
10 Day(s) or more Side-Folded T-Type15049798748563954.52.33.1~3.5
10 Day(s) or more Side-Folded, Right45497987487102231.22.4~2.7
10 Day(s) or more Side-Folded, Left45497987487103931.22.4~2.7
10 Day(s) or more Side-Folded, Right60497987487104631.62.4~2.7
10 Day(s) or more Side-Folded, Left60497987487105331.62.4~2.7
10 Day(s) or more Side-Folded T-Type45497987487106031.22.4~2.7
10 Day(s) or more Side-Folded T-Type60497987487107731.62.4~2.7

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Material Iron Bright Chromate Plating Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)