• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Extra Thick Metal Bracket ZU, Bag【10 Pieces Per Package】

Extra Thick Metal Bracket ZU, Bag

Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
· Product name: Extra thick metal bracket ZU, bag · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874017970
4979874017987
4979874017994
4979874412362
4979874412379
4979874412386
4979874412393
4979874412409
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Size
(mm)

10 Pieces Per Package

10 Day(s) or more 497987401797020

10 Pieces Per Package

11 Day(s) or more 497987401798725

10 Pieces Per Package

10 Day(s) or more 497987401799430

10 Pieces Per Package

10 Day(s) or more 497987441236235

10 Pieces Per Package

10 Day(s) or more 497987441237945

10 Pieces Per Package

10 Day(s) or more 497987441238660

10 Pieces Per Package

10 Day(s) or more 497987441239375

10 Pieces Per Package

10 Day(s) or more 497987441240990

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Extra Thick Bracket ZU Bag
Number of pieces(pcs.) 10 Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)