• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Reinforcing Metal Fitting, Black J-Type

Reinforcing Metal Fitting, Black J-Type

Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance. Can be used as reinforcing hardware in a variety of places.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874026699

Part Number
4979874026699
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Part Name Auxiliary Metal Fittings Chrome NO78
JAN code 4979874026699 Number of pieces(pcs.) 1 Material Iron
Color Black Width × Overall Length(mm) 25×20×26×74 The number of holes 8
Plate Thickness(mm) 2.6 Large Hole Diameter(mm) M8 Small Hole Diameter(mm) 4
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874026699 in the Reinforcing Metal Fitting, Black J-Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)