Reinforcing Metal Fittings, Black, C-Shaped

Reinforcing Metal Fittings, Black, C-Shaped

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874026637
4979874026644
4979874026651
Part NumberVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes Plate Thickness
(mm)
Large Hole Diameter
(mm)
10 Day(s) or more Auxiliary Metal Fittings Chrome NO72497987402663725×49×52×49112.6M10
9 Day(s) or more Auxiliary Metal Fittings Chrome NO73497987402664425×39×40×29112.6M10
9 Day(s) or more Auxiliary Metal Fittings Chrome NO74497987402665116×25×19×2522-

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Iron Color Black Small Hole Diameter(mm) 4
Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)