Multi-Purpose Plate

Multi-Purpose Plate

Made of iron with bright chromate plating. Because the plate has lots of nail holes on a 15 mm pitch, nails can be used to fix it in position in a way that fits your usage conditions.
Used as a temporary stopper or reinforcing hardware at construction sites.

Part Number

Configured Part Number is shown.

Part Number
4979874859136
4979874859143
4979874859150
4979874859167
4979874859174
4979874859181
4979874859198
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
10 Day(s) or more 497987485913690
10 Day(s) or more 4979874859143120
10 Day(s) or more 4979874859150150
10 Day(s) or more 4979874859167180
10 Day(s) or more 4979874859174210
10 Day(s) or more 4979874859181240
10 Day(s) or more 4979874859198300

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Universal Plate
Number of pieces(pcs.) 1 Material Iron Bright Chromate Plating Count×Total length (mm) 0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)