• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Screw, Umbrella Nail【28-150 Pieces Per Package】

Stainless Steel Screw, Umbrella Nail

Made of stainless steel. The copper part has a screw structure, which provides superior holding power. Used for mounting corrugated sheets.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874853424
4979874853431
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)

28 Pieces Per Package

10 Day(s) or more 497987485342428

150 Pieces Per Package

10 Day(s) or more 4979874853431150

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Size 41mm
Material Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)