Duck Bill Nail【24 Pieces Per Package】

Duck Bill Nail

Made of iron. The tip, which comes into contact with hard objects like iron plates, is curved like a hook to fix them in place. Can be used for applications such as stretching shoe soles.

Part Number

Configured Part Number is shown.

4979874832726

Part Number
4979874832726
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

24 Pieces Per Package

13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Size 1.6X19
JAN code 4979874832726 Number of pieces(pcs.) 24 Material Iron

Please check the type/dimensions/specifications of the part 4979874832726 in the Duck Bill Nail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)