• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flanged Double-Pointed Ring Nail【6-8 Pieces Per Package】

Flanged Double-Pointed Ring Nail

Made of iron with chromate plating (yellowish color). Used for binding two wood materials together.

Part Number

Configured Part Number is shown.

Part Number
4979874824738
4979874824745
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)

8 Pieces Per Package

14 Day(s) or more 4979874824738823

6 Pieces Per Package

14 Day(s) or more 4979874824745632

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Ring Pivot with Flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)