• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Fusuma Nail【26-50 Pieces Per Package】

Fusuma Nail

Made of iron surface treated with a coating process. [16 mm (handle use)] Used for mounting a handle on the frame of fusuma sliding doors. [32, 38 mm (frame use)] Used for fixing fusuma edges in place.

Part Number

Configured Part Number is shown.

Part Number
4979874471987
4979874824684
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)

26 Pieces Per Package

10 Day(s) or more 49798744719872638

50 Pieces Per Package

10 Day(s) or more 49798748246845032

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Shoji Screen Nail

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)