Fusuma Handle Nail【20 Pieces Per Package】

Fusuma Handle Nail

Type: Joint hardware for wood, joint hardware for wood. Type: Nail
· Product name: Digitally colored CN nail 5KG box
· Number contained in a packet: 5

Part Number

Configured Part Number is shown.

4979874471970

Part Number
4979874471970
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

20 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Shoji Screen Nail for Pulling
JAN code 4979874471970 Number of pieces(pcs.) 20 Full Length(mm) 16

Please check the type/dimensions/specifications of the part 4979874471970 in the Fusuma Handle Nail series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)