(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ST Cap Drill Screw P (Half Box)【100 Pieces Per Package】

ST Cap Drill Screw P (Half Box)

[Product Information]
<Common Items>
Nominal designation (M): 5
Length L (mm): 19
Mount hole shape: None
Basic shape: Hex hole
Tip shape: Other / special
[Additional shapes]: Integrated washer
Product name: ST cap drill P Hanhako
Pieces (no.): 100

Part Number

Configured Part Number is shown.

4979874010056

Part Number
4979874010056
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Length L (mm) 19 Mounting Hole Shape No
Basic Shape Hex Tip Shape Other special shapes Additional Shape Washer Included
Part Name ST cap drill P half box JAN code 4979874010056 Number of pieces(pcs.) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)