ST sheet tex【40 Pieces Per Package】

ST sheet tex

Tapered body prevents head fly-off. Fast entry, and can be used with thin sheet metal without a pilot hole.
Corrosion resistant stainless steel (SUS410) material. Ideal for fastening thin plates together.

Part Number

Configured Part Number is shown.

4979874010148

Part Number
4979874010148
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

40 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.5 Length L (mm) 13 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Other screws Material SUS410
Tip Shape Other special shapes Additional Shape With Holding Hole Part Name ST sheet tecs
JAN code 4979874010148 Number of pieces(pcs.) 40

Please check the type/dimensions/specifications of the part 4979874010148 in the ST sheet tex series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)