(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drill Screw (medium) for Pierced Thick Plate Steel Plate【30 Pieces Per Package】

Drill Screw (medium) for Pierced Thick Plate Steel Plate

[Features]
·The material is iron with trivalent chromate plating.
·The mating plate thickness must be 6 mm or more.
·The combined thickness of the mating plate and mounting plate must be within 13 mm.
·Use an electric screwdriver at 1800 rpm.
[Applications]
·It is the best drill screw for H steel.
·It can also be attached to 12 mm H steel.
·The tip of the screw is equipped with a drill so that H steel can be penetrated.
·Female thread drilling and fastening without pilot hole necessary.

Part Number

Configured Part Number is shown.

4979874877420

Part Number
4979874877420
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

30 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5.5 Length L (mm) 32 Mounting Hole Shape No
Basic Shape Hex Tip Shape Other special shapes Additional Shape Washer Included
Part Name Thick Board Steel Plate Drill Screws JAN code 4979874877420 Number of pieces(pcs.) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)