Spring Washer Integrated Round Washer 50P【50 Pieces Per Package】

Spring Washer Integrated Round Washer 50P

Type: Spring washer, Thread size (M): 12
• Type: Spring washer, standard
• Size: M12
• Package quantity: 50

Part Number

Configured Part Number is shown.

Part Number
4979874058249
4979874058256
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code

50 Pieces Per Package

10 Day(s) or more Round washer with SW 50P4979874058249

50 Pieces Per Package

10 Day(s) or more Square washer with SW 50P4979874058256

Loading...

  1. 1

Basic Information

Type Spring Washer Nominal of Thread (M) 12 Type Spring Washers Standard
Size M12 Qty. 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)