Water Purifier Parts, Universal Type Adapter

Water Purifier Parts, Universal Type Adapter

[Features]
· Adapter for connecting metal cocks to round type faucets.
· Can be connected to pipes with a pipe-end outer diameter size of between 16 mm and 20 mm.
· Cannot be connected to pipe-end outer diameter sizes of 20 mm or more, or a height of 15 mm or less.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ADM3

 
Part Number
ADM3
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Water Filter Material Brass

Please check the type/dimensions/specifications of the part ADM3 in the Water Purifier Parts, Universal Type Adapter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)