Square flange type unit, cylindrical bore type with set screw, CUCF type

Square flange type unit, cylindrical bore type with set screw, CUCF type

[Features]
· This bearing unit combines a unit-use ball bearing and a square flanged bearing box.

Part Number

Configured Part Number is shown.

Part Number
CUCF204CE
CUCF205CE
CUCF206C
CUCF206CE
CUCF212C
CUCF212CE
CUCF308C
CUCF308CE
CUCF310C
CUCF310CE
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Flange dimensions L
(mm)
17 Day(s) or more 102012.86.6Cast iron (single shaft end cover)86
14 Day(s) or more 1025147.9Cast iron (single shaft end cover)95
Quote 103019.611.3Cast iron (cover with double rubber seals)108
Quote 103019.611.3Cast iron (single shaft end cover)108
Quote 106052.536.1Cast iron (cover with double rubber seals)175
Quote 106052.536.1Cast iron (single shaft end cover)175
Quote 104040.523.9Cast iron (cover with double rubber seals)150
Quote 104040.523.9Cast iron (single shaft end cover)150
Quote 105061.538.2Cast iron (cover with double rubber seals)175
Quote 105061.538.2Cast iron (single shaft end cover)175

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Square flange shape unit Unit Body Material Cast iron made
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No Specifications Oil Supply Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)