• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Rhombus Flange Unit, Cylindrical Hole Shape with Set Screw, CUCFL Type

Rhombus Flange Unit, Cylindrical Hole Shape with Set Screw, CUCFL Type

[Features]
· This bearing unit combines a bearing and a bearing box with a diamond-shaped flange.

Part Number

Configured Part Number is shown.

Part Number
CUCFL204C
CUCFL204C/KU
CUCFL204CE
CUCFL204CE/KU
CUCFL205C
CUCFL205C/KU
CUCFL205CE
CUCFL205CE/KU
CUCFL206C
CUCFL206CE
CUCFL206CE/KU
CUCFL207C
CUCFL207C/KU
CUCFL207CE
CUCFL208C
CUCFL208CE
CUCFL208CE/KU
CUCFL209C
CUCFL209C/KU
CUCFL209CE/KU
CUCFL210CE
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Specifications Flange dimensions H
(mm)
15 Day(s) or more 102012.86.6Cast iron (cover with double rubber seals)Oil Supply Type113
16 Day(s) or more 102012.86.6Cast iron (cover with double rubber seals)Oil-free type (steel plug attached type)113
15 Day(s) or more 102012.86.6Cast iron (single shaft end cover)Oil Supply Type113
16 Day(s) or more 102012.86.6Cast iron (single shaft end cover)Oil-free type (steel plug attached type)113
15 Day(s) or more 1025147.9Cast iron (cover with double rubber seals)Oil Supply Type130
16 Day(s) or more 1025147.9Cast iron (cover with double rubber seals)Oil-free type (steel plug attached type)130
15 Day(s) or more 1025147.9Cast iron (single shaft end cover)Oil Supply Type130
16 Day(s) or more 1025147.9Cast iron (single shaft end cover)Oil-free type (steel plug attached type)130
Quote 103019.611.3Cast iron (cover with double rubber seals)Oil Supply Type148
Quote 103019.611.3Cast iron (single shaft end cover)Oil Supply Type148
Quote 103019.611.3Cast iron (single shaft end cover)Oil-free type (steel plug attached type)148
Quote 103525.915.4Cast iron (cover with double rubber seals)Oil Supply Type161
Quote 103525.915.4Cast iron (cover with double rubber seals)Oil-free type (steel plug attached type)161
Quote 103525.915.4Cast iron (single shaft end cover)Oil Supply Type161
Quote 104029.317.9Cast iron (cover with double rubber seals)Oil Supply Type175
Quote 104029.317.9Cast iron (single shaft end cover)Oil Supply Type175
Quote 104029.317.9Cast iron (single shaft end cover)Oil-free type (steel plug attached type)175
Quote 10453320.5Cast iron (cover with double rubber seals)Oil Supply Type188
Quote 10453320.5Cast iron (cover with double rubber seals)Oil-free type (steel plug attached type)188
Quote 10453320.5Cast iron (single shaft end cover)Oil-free type (steel plug attached type)188
Quote 105035.523.2Cast iron (single shaft end cover)Oil Supply Type197

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Unit Body Material Cast iron made
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)