(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rigid Coupling (SRG Series)

Part Number

Configured Part Number is shown.

 
Part Number
SRG-16-3X3
SRG-16-3X4
SRG-16-3X5
SRG-16-3X5K2
SRG-16-3X6
SRG-16-3X6K2
SRG-16-3X6K3
SRG-16-4X4
SRG-16-4X5
SRG-16-4X5K2
SRG-16-4X6
SRG-16-4X6K2
SRG-16-4X6K3
SRG-16-5K2X5
SRG-16-5K2X5K2
SRG-16-5K2X6
SRG-16-5K2X6K2
SRG-16-5K2X6K3
SRG-16-5X5
SRG-16-5X5K2
SRG-16-5X6
SRG-16-5X6K2
SRG-16-5X6K3
SRG-16-6K2X6
SRG-16-6K2X6K2
SRG-16-6K2X6K3
SRG-16-6K3X6
SRG-16-6K3X6K2
SRG-16-6K3X6K3
SRG-16-6X6
SRG-16-6X6K2
SRG-16-6X6K3
SRG-20-4X4
SRG-20-4X5
SRG-20-4X5K2
SRG-20-4X6
SRG-20-4X6K2
SRG-20-4X6K3
SRG-20-4X8
SRG-20-4X8K2
SRG-20-4X8K3
SRG-20-4X8K4
SRG-20-4X10
SRG-20-4X10K3
SRG-20-4X10K4
SRG-20-5K2X5
SRG-20-5K2X5K2
SRG-20-5K2X6
SRG-20-5K2X6K2
SRG-20-5K2X6K3
SRG-20-5K2X8
SRG-20-5K2X8K2
SRG-20-5K2X8K3
SRG-20-5K2X8K4
SRG-20-5K2X10
SRG-20-5K2X10K3
SRG-20-5K2X10K4
SRG-20-5X5
SRG-20-5X5K2
SRG-20-5X6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
Weight
(g)
1 Piece(s) 13 Day(s) or more 100.05~1.00331622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 13 Day(s) or more 100.05~1.00341622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 10 Day(s) or more 100.05~1.00351622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00351622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 13 Day(s) or more 100.05~1.00361622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00361622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00361622.510001~780000.322000--3.7X10-7One Side Key Seat---K331.4600
1 Piece(s) 13 Day(s) or more 100.05~1.00441622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 13 Day(s) or more 100.05~1.00451622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00451622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 16 Day(s) or more 100.05~1.00461622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00461622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00461622.510001~780000.322000--3.7X10-7One Side Key Seat---K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.00551622.510001~780000.322000--3.7X10-7One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.00551622.510001~780000.322000--3.7X10-7Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7Both key groovesK221K331.4600
1 Piece(s) 13 Day(s) or more 100.05~1.00551622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00551622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 10 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00561622.510001~780000.322000--3.7X10-7One Side Key Seat---K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7Both key groovesK221K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7One Side Key SeatK331.4---600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7Both key groovesK331.4K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7Both key groovesK331.4K331.4600
1 Piece(s) 13 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.00661622.510001~780000.322000--3.7X10-7One Side Key Seat---K331.4600
1 Piece(s) 13 Day(s) or more 100.05~1.0044202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 13 Day(s) or more 100.05~1.0045202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.0045202410001~780000.518000--1.2X10-6One Side Key Seat---K221600
1 Piece(s) 13 Day(s) or more 100.05~1.0046202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.0046202410001~780000.518000--1.2X10-6One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.0046202410001~780000.518000--1.2X10-6One Side Key Seat---K331.4600
1 Piece(s) 16 Day(s) or more 100.05~1.0048202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.0048202410001~780000.518000--1.2X10-6One Side Key Seat---K221600
1 Piece(s) 14 Day(s) or more 100.05~1.0048202410001~780000.518000--1.2X10-6One Side Key Seat---K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.0048202410001~780000.518000--1.2X10-6One Side Key Seat---K441.8600
1 Piece(s) 13 Day(s) or more 100.05~1.00410202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.00410202410001~780000.518000--1.2X10-6One Side Key Seat---K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.00410202410001~780000.518000--1.2X10-6One Side Key Seat---K441.8600
1 Piece(s) 14 Day(s) or more 100.05~1.0055202410001~780000.518000--1.2X10-6One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.0055202410001~780000.518000--1.2X10-6Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.0056202410001~780000.518000--1.2X10-6One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.0056202410001~780000.518000--1.2X10-6Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.0056202410001~780000.518000--1.2X10-6Both key groovesK221K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.0058202410001~780000.518000--1.2X10-6One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.0058202410001~780000.518000--1.2X10-6Both key groovesK221K221600
1 Piece(s) 14 Day(s) or more 100.05~1.0058202410001~780000.518000--1.2X10-6Both key groovesK221K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.0058202410001~780000.518000--1.2X10-6Both key groovesK221K441.8600
1 Piece(s) 14 Day(s) or more 100.05~1.00510202410001~780000.518000--1.2X10-6One Side Key SeatK221---600
1 Piece(s) 14 Day(s) or more 100.05~1.00510202410001~780000.518000--1.2X10-6Both key groovesK221K331.4600
1 Piece(s) 14 Day(s) or more 100.05~1.00510202410001~780000.518000--1.2X10-6Both key groovesK221K441.8600
1 Piece(s) 13 Day(s) or more 100.05~1.0055202410001~780000.518000--1.2X10-6Key Seat Exist------600
1 Piece(s) 14 Day(s) or more 100.05~1.0055202410001~780000.518000--1.2X10-6One Side Key Seat---K221600
1 Piece(s) 13 Day(s) or more 100.05~1.0056202410001~780000.518000--1.2X10-6Key Seat Exist------600

Loading...

Basic Information

Body Material Steel / aluminum Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)