(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

EK Type Support Unit (SQUARE TYPE FOR SUPPORT)

Part Number

Configured Part Number is shown.

 
Part Number
EK4-P0-C7
EK5-P0-C7
EK6-P0-C7
EK6-P5
EK8-P0-C7
EK8-P5
EK10-C8
EK10-P0-C7
EK10-P5
EK12-C8
EK12-P0-C7
EK12-P5
EK15-C8
EK15-P0-C7
EK15-P5
EK20-P5
EK25-C8
EK25-P0-C7
EK25-P5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)
1 Piece(s) 16 Day(s) or more 104P0-C7101534---P0-C750
1 Piece(s) 16 Day(s) or more 105P0-C71116.536---P0-C768
1 Piece(s) 12 Day(s) or more 106P0-C713204224501078ESGF-6P0-C7120
1 Piece(s) 12 Day(s) or more 106P513204224501078ESGF-6C5120
1 Piece(s) 16 Day(s) or more 108P0-C717235240181470ESGF-8P0-C7230
1 Piece(s) 16 Day(s) or more 108P517235240181470ESGF-8C5230
1 Piece(s) 14 Day(s) or more 1010C825247063702744ESGF-10C8430
1 Piece(s) 16 Day(s) or more 1010P0-C725247063702744ESGF-10P0-C7430
1 Piece(s) 12 Day(s) or more 1010P525247063702744ESGF-10C5430
1 Piece(s) 14 Day(s) or more 1012C825247068603038ESGF-12C8420
1 Piece(s) 12 Day(s) or more 1012P0-C725247068603038ESGF-12P0-C7420
1 Piece(s) 16 Day(s) or more 1012P525247068603038ESGF-12C5420
1 Piece(s) 16 Day(s) or more 1015C830258073503430ESGF-15C8530
1 Piece(s) 16 Day(s) or more 1015P0-C730258073503430ESGF-15P0-C7530
1 Piece(s) 16 Day(s) or more 1015P530258073503430ESGF-15C5530
1 Piece(s) 12 Day(s) or more 1020P5304295171508232ESGF-20C51310
1 Piece(s) 16 Day(s) or more 1025C83548105192089898ESGF-25C81950
1 Piece(s) 16 Day(s) or more 1025P0-C73548105192089898ESGF-25P0-C71950
1 Piece(s) 12 Day(s) or more 1025P53548105192089898ESGF-25C51950

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single / Radial bearing double Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)