(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

PLSM Fitting Elbow

PLSM Fitting Elbow

[Features]
• PLSM fittings are corrosion-resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas, and so on.
• Can be used to join 4 different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the joining material.

Part Number

Configured Part Number is shown.

Part Number
PLSM-L-20
PLSM-L-25
PLSM-L-32
PLSM-L-40
PLSM-L-50
PLSM-L-80
PLSM-L-100
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
14 Piece(s) 18 Day(s) or more 203/427.2
12 Piece(s) 18 Day(s) or more 25134
10 Piece(s) 18 Day(s) or more 321 1/442.7
8 Piece(s) 18 Day(s) or more 401 1/248.6
5 Piece(s) 18 Day(s) or more 50260.5
2 Piece(s) 18 Day(s) or more 80389.10
1 Piece(s) 18 Day(s) or more 1004114.30

Loading...

  1. 1

Basic Information

Type Fitting Material Steel Applicable Pipe Type Steel pipe / gas pipe
Applicable Fluid Gas Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / Polyethylene
Max. Operating Pressure(MPa) 0.1 Surface Treatment Polyethylene Resin Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)