(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PLSM Fitting Socket

PLSM Fitting Socket

[Features]
• PLSM fittings are corrosion-resistant mechanical fittings that are developed based on the basic design of SGML fittings and are best suited for buried piping of municipal gas, LP gas, and so on.
• Can be used to join 4 different types of pipes, namely one-layer pipes (PLS pipes), two-layer pipes (PLP pipes), white gas pipes (SGP pipes), and polyethylene pipes (PE pipes), by simply changing the joining material.

Part Number

Configured Part Number is shown.

Part Number
PLSM-S-20
PLSM-S-25
PLSM-S-32
PLSM-S-40
PLSM-S-50
PLSM-S-80
PLSM-S-100
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
20 Piece(s) 18 Day(s) or more 203/427.2
15 Piece(s) 18 Day(s) or more 25134
13 Piece(s) 18 Day(s) or more 321 1/442.7
10 Piece(s) 18 Day(s) or more 401 1/248.6
6 Piece(s) 18 Day(s) or more 50260.5
3 Piece(s) 18 Day(s) or more 80389.10
1 Piece(s) 18 Day(s) or more 1004114.30

Loading...

  1. 1

Basic Information

Type Fitting Material Steel Applicable Pipe Type Steel pipe / gas pipe
Applicable Fluid Gas Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / Polyethylene
Max. Operating Pressure(MPa) 0.1 Surface Treatment Polyethylene Resin Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)