(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Elbow

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Elbow

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, E-type fittings (electrofusion type), and elbows manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EF-L-13A
EF-L-16A
EF-L-20A
Part NumberVolume DiscountDays to ShipNominal Diameter
89 Day(s) or more 13A
89 Day(s) or more 16A
89 Day(s) or more 20A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Applicable Tube Material Polybutene
Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)