(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Socket

JFE Polybutene Tube, E-Type Fitting (Electrofusion Type) Socket

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, E-type fittings (electrofusion type), and sockets manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Polybutene
· Applicable fluids: water and air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EF-S-10A
EF-S-13A
EF-S-16A
EF-S-20A
EF-S-25A
EF-S-30A
EF-S-40A
EF-S-50A
EF-S-65A
EF-S-75A
Part NumberVolume DiscountDays to ShipNominal Diameter
89 Day(s) or more 10A
89 Day(s) or more 13A
89 Day(s) or more 16A
89 Day(s) or more 20A
89 Day(s) or more 25A
89 Day(s) or more 30A
89 Day(s) or more 40A
89 Day(s) or more 50A
89 Day(s) or more 65A
89 Day(s) or more 75A

Loading...

  1. 1

Basic Information

Type Fitting Material Polybutene Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Socket Applicable Tube Material Polybutene
Maximum Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)