(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) L-Shaped Valve Socket (Top and Rear Flange Plates)

JFE Polybutene Tube, H-Type Fitting (Heat Fusion Type) L-Shaped Valve Socket (Top and Rear Flange Plates)

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and L-shaped valve sockets (with front and rear flange plates) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HF-VLVS-L-16AXRP1/2
HF-VLVS-L-20AXRP3/4
Part NumberVolume DiscountDays to ShipThread Nominal Nominal Diameter
89 Day(s) or more 1/2B16A
89 Day(s) or more 3/4B20A

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polybutene
Connection Thread Type Rp Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)