(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 11:00 29/11/2020 sampai dengan 6:00 pada tanggal 30/11/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 11:00 29/11/2020 to 6:00 (WIB) 30/11/2020. We apologize for the inconvenience.

JFE Polybutene Pipe H Type Fitting (Heat Fusion Type) Flange Coated With Poly Powder - 10K

JFE Polybutene Pipe H Type Fitting (Heat Fusion Type) Flange Coated With Poly Powder - 10K

A variety of JIS standard fittings and tubing parts are available. JFE Polybutene tubes, H-type fittings (heat fusion type), and Polyethylene powder flange joint-10K manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Material: FCD
· Applicable fluids: water and air.
· Surface treatment: epoxy resin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F-P-10-20A
F-P-10-25A
F-P-10-30A
F-P-10-40A
F-P-10-50A
F-P-10-65A
F-P-10-75A
F-P-10-100A
Part NumberVolume DiscountDays to ShipNominal Diameter
89 Day(s) or more 20A
89 Day(s) or more 25A
89 Day(s) or more 30A
89 Day(s) or more 40A
89 Day(s) or more 50A
89 Day(s) or more 65A
89 Day(s) or more 75A
89 Day(s) or more 100A

Loading...

  1. 1

Basic Information

Type Fitting Material FCD Applicable Fluid Water / Air
Connection Type Others Applicable Tube Material Polybutene Maximum Operating Pressure(MPa) 1
Surface Treatment Epoxy Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)