(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

J One Quick-2, HIVP Converted Header

J One Quick-2, HIVP Converted Header

[Features]
· Made of PPS resin so it is light and easy to handle.
· The coupling turns 360°, so the branching direction can be adjusted freely.
· The connection between the header part and pipe features single-touch operation via J One Quick 2.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
J2HDRHIVP20-13-2K
J2HDRHIVP20-13-3K
J2HDRHIVP20-13-4K
J2HDRHIVP20-13-5K
J2HDRHIVP20-13-6K
J2HDRHIVP20-13-7K
J2HDRHIVP20-13-8K
J2HDRHIVP20-13-9K
Part NumberVolume DiscountDays to ShipNumber of bores
89 Day(s) or more 2
89 Day(s) or more 3
89 Day(s) or more 4
89 Day(s) or more 5
89 Day(s) or more 6
89 Day(s) or more 7
89 Day(s) or more 8
89 Day(s) or more 9

Loading...

  1. 1

Basic Information

Type Fitting Material PPS Resin Applicable Fluid Water / Air
Connection Type Others Applicable Tube Material Polyethylene / Polybutene Applicable Tube O.D., D (D1)(φ) 27X17
Maximum Operating Pressure(MPa) 1 Nominal Diameter 20AX13A Applicable Pipe Type Cross-linked Polyethylene Pipe

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)