Elbow for J One Quick-2 Hydrant (BOX)

Elbow for J One Quick-2 Hydrant (BOX)

A variety of JIS standard fittings and tubing parts are available. Elbow (BOX) for JOQ2 water faucet manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-FL-L-10AXRC1/2
JOQ2-FL-L-10AXRP1/2
JOQ2-FL-L-13AXRC1/2
JOQ2-FL-L-13AXRP1/2
JOQ2-FL-M-10AXRC1/2
JOQ2-FL-M-10AXRP1/2
JOQ2-FL-M-13AXRC1/2
JOQ2-FL-M-13AXRP1/2
JOQ2-FL-S-10AXRC1/2
JOQ2-FL-S-10AXRP1/2
JOQ2-FL-S-13AXRC1/2
JOQ2-FL-S-13AXRP1/2
Part NumberVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Connection Thread Type Nominal Diameter Details Type
Quote 13Rc10AL
Quote 13Rp10AL
Quote 17Rc13AL
Quote 17Rp13AL
Quote 13Rc10AM
Quote 13Rp10AM
Quote 17Rc13AM
Quote 17Rp13AM
Quote 13Rc10AS
Quote 13Rp10AS
Quote 17Rc13AS
Quote 17Rp13AS

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube Material Polyethylene / Polybutene
Thread Nominal 1/2B Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)