Elbow for J One Quick-2 Hydrant (Rear Flange Plate)

Elbow for J One Quick-2 Hydrant (Rear Flange Plate)

A variety of JIS standard fittings and tubing parts are available. Elbow for JOQ2 water faucet (rear flange plate) manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan.
· Materials: Bronze
· Applicable fluids: water and air.
· Surface treatment: NPb treatment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JOQ2-FL-B-16AXRP1/2-PB
JOQ2-FL-B-16AXRP1/2-PEX
JOQ2-FL-B-16AXRP3/4-PB
JOQ2-FL-B-16AXRP3/4-PEX
Part NumberVolume DiscountDays to ShipApplicable Tube Material Thread Nominal
Quote Polybutene1/2B
Quote Polyethylene1/2B
Quote Polybutene3/4B
Quote Polyethylene3/4B

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Applicable Tube O.D., D (D1)(φ) 22
Connection Thread Type Rp Maximum Operating Pressure(MPa) 1 Surface Treatment NPb treatment
Nominal Diameter 16A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)